??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM AD-SP-008-1G4/M20X1,5-4
HELP_VARIABLE
Company
Balluff
Description
Mechanical Accessories
Bill of material
BALLUFF BAM AD-SP-008-1G4/M20X1,5-4
VERF
Availability
no more available
BC
Order code
BAM0209
TC
Product identifier
BAM AD-SP-008-1G4/M20X1,5-4
PX
Product view
49750_00
ICON
TECH
Tech. Details
Tech. Detail
MOUNTING
Mounting
ZDM
Diameter of cylinder
A
- mm
W
Weight
0.140 Kg
TRAFFIC
Customs number
83024900
DESCRIPT
Description
Principle of operation = Adapters in general, Use = for pressure sensors with G1/4" inside thread, Material = 1.4301 stainless steel, Process connection = M20x1.5 outer
CAE
EPlan
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.